Self-Regulating
Filter by
Filter applied:
				1
Clear filters
- Markets
 - Applications
 - Hazardous Area
 - Max Exposure Temperature
 - Max Exposure Temperature
 
Filter applied: 1
Subcategories
Products | 12 results (44 items)

BTV Self-Regulating Heating Cable
          For freeze protection and process temperature maintenance of pipes/vessels without steam cleaning requirements. Suitable for hazardous areas.
        

XTVR Self-Regulating Heating Cable
          For freeze protection of pipes/vessels up to 302 °F/150 °C and suitable for process temperature maintenance with steam-cleaning requirement. Suitable for hazardous areas.
        

HTV Self-Regulating Heating Cable
          Freeze protection and high continuous operation temperature up to 400°F/205°C. Maximum exposure 500°F/260°C. Safe and hazardous area.
        

BSA Self-Regulating Heating Cable
          Self-regulating trace heating cables for pipe freeze protection or process temperature maintenance up to 65°C, in safe area industrial locations
        

QTVR Self-Regulating Heating Cable
          For higher power output freeze protection and process temperature maintenance of pipes/vessels without steam-cleaning requirement. Suitable for hazardous areas.
        

IceStop Self-Regulating Heating Cable
          For roof and gutter de-icing, self regulating heating cable.
        

HWAT Self-Regulating Heating Cable
          For instant hot water without the need for recirculation.
        

FS Self-Regulating Heating Cable
          For pipe freeze protection, available with cold components or heat shrink componenets.
        

XL-Trace Low Smoke Zero Halogen Self-Regulating Heating Cable
          For pipe freeze protection, with unique low smoke zero halogen (LSZH) features and cold components.
        

ETL Self-Regulating Heating Cable
          For pipe freeze protection, with heat shrinkable components.
        

ElectroMelt Self-Regulating Heating Cable
          For prevention of ice and snow build up on ramps and other accessways, self-regulating heating cable.
        

FroStop Self-Regulating Heating Cable
          For pipe freeze protection and roof and gutter de-icing, with heat shrinkable components.