IceStop Self-Regulating Heating Cable
        
        Hover to magnify image or click to enlarge
      
        IceStop Self-Regulating Heating Cable
nVent RAYCHEM IceStop self-regulating trace heating cables provide roof and gutter de-icing, suitable for all standard materials of gutters and drainpipes. Power output is 36 W/m at 0 °C in ice water, 18 W/m at 0 °C in air.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                      Related Products
          
          
        
        
                        
            
        
  
  
  
      
    
  
        
                                          Features
- Simple to design
 - Easy to install: cut to length, meter marks, simple fast RayClic connections
 - Safe and efficient in operation: no overheating, even when crossed, advanced energy saving controls
 - Reliable during long life: 10 year extended product warranty available, maintenance free
 - GM-2XT for bitumen roofs
 
Specifications
| Min Installation Temperature | 0 °F | 
| Nominal Thickness | 0.24 in | 
| Nominal Width | 0.54 in | 
| Nominal Thickness | 6 mm | 
| Nominal Width | 14 mm | 
| Nominal Cable Weight | 92 lb/ft | 
| Nominal Cable Weight | 130 g/m | 
| Supply Voltage | 208 – 240 V | 
| Min Installation Temperature | -18 °C | 
| Color | Black | 
| Ground Path Type | Braid | 
| Conductor Material | Nickel-Plated Copper | 
Engineering Specification
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.