Products | 193 results (807 items)

GM-TA Spare Sensor

Elexant 3500i Electronic Thermostat
A family of compact, full-featured, electronic thermostats for heat tracing control and monitoring.

BTV Self-Regulating Heating Cable
For freeze protection and process temperature maintenance of pipes/vessels without steam cleaning requirements. Suitable for hazardous areas.

XTVR Self-Regulating Heating Cable
For freeze protection of pipes/vessels up to 302 °F/150 °C and suitable for process temperature maintenance with steam-cleaning requirement. Suitable for hazardous areas.

HTV Self-Regulating Heating Cable
Freeze protection and high continuous operation temperature up to 400°F/205°C. Maximum exposure 500°F/260°C. Safe and hazardous area.

BSA Self-Regulating Heating Cable
Self-regulating trace heating cables for pipe freeze protection or process temperature maintenance up to 65°C, in safe area industrial locations

QTVR Self-Regulating Heating Cable
For higher power output freeze protection and process temperature maintenance of pipes/vessels without steam-cleaning requirement. Suitable for hazardous areas.

High-Profile End Seal Kit
Cold-applied, high profile end seal suitable for hazardous areas.

IceStop Self-Regulating Heating Cable
For roof and gutter de-icing, self regulating heating cable.

Single-Entry Power Connection with Junction Box
Junction box, for a single heating cable. Suitable for hazardous areas.

HWAT Self-Regulating Heating Cable
For instant hot water without the need for recirculation.

Fixing Tape
Fixing tape to attach polymer heating cables to pipes.