BTV Self-Regulating Heating Cable
BTV Self-Regulating Heating Cable
nVent RAYCHEM BTV self-regulating trace heating cables provide freeze protection and process temperature maintenance, up to 150 °F/65 °C, of pipes/vessels without steam cleaning requirements. They withstand intermittent exposure to 185 °F/85 °C and are hazardous area approved. The polyolefin outer jacket (-CR) is suitable for mild inorganic solutions. The fluoropolymer outer jacket (-CT) provides high chemical resistance against aggressive organics and corrosives.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                    
      
    
  
        
                                                                          Related Products
          
          
        
        
                        
            
        
  
  
  
      
    
  
        
                                          Features
- Simplified design in hazardous area: unconditional T6 class
 - Fast installation: cut-to-length, multiple overlaps allowed, meter markings, user-friendly connections kits
 - Safe and efficient in operation: no overheating, uniform pipe temperatures, energy saving technology
 - Reliable during long life: 10 year product warranty available, maintenance free
 
Specifications
| Max Maintain or Continuous Exposure Temperature, Power On/Off | 65 °C | 
| Max Intermittent Exposure Temperature, Power On/Off | 85 °C | 
| Max Maintain or Continuous Exposure Temperature, Power On/Off | 150 °F | 
| Max Intermittent Exposure Temperature, Power On/Off | 185 °F | 
| Supply Voltage | 200 – 277 V | 
| Ground Path Type | Braid | 
| Area Classification | Non-Hazardous; Hazardous | 
Installation Manual / Instruction Sheet

- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.