Chemical Data
| Chemical Compound | Chemical Formula | Operating /MaintainTemp (°C) | Operating /MaintainTemp (°F) |
|---|---|---|---|
| Diethanolamine | 10 ~ 35 | 50 ~ 95 | |
| Diethyl Phthalate | 10 ~ 60 | 50 ~ 140 | |
| Dimethyl Carbonate | 10 ~ 50 | 50 ~ 122 | |
| Dimethyl Ether | 40 ~ 60 | 104 ~ 140 | |
| Dimethyl Sulfoxide | 40 | 104 | |
| Dimethylene | 25 ~ 36 | 77 ~ 96.8 | |
| Dimethylethanolamine | 15 ~ 25 | 59 ~ 77 | |
| Dioxane | C4H8O2 | 20 ~ 45 | 68 ~ 113 |
| Diphenyl | C12H10 | 80 ~ 120 | 176 ~ 248 |
| Diphenylmethane | C13H12 | 30 ~ 100 | 86 ~ 212 |
| Diphenyloxide | 0 ~ 200 | 32 ~ 392 | |
| Distearyl Chloride Dimethyl Ammonia 75% | 50 ~ 65 | 122 ~ 149 | |
| Distilled Fuel Oil | 17 ~ 50 | 62.6 ~ 122 | |
| Dobanol | 35 ~ 40 | 95 ~ 104 | |
| Edible Oil | 50 ~ 70 | 122 ~ 158 | |
| Electrofilter | 150 ~ 200 | 302 ~ 392 | |
| Emulsifier (Liquid Fire Foam) | 5 ~ 60 | 41 ~ 140 | |
| Emulsifying Duphalac | 25 | 77 | |
| Engine Oil | 20 ~ 30 | 68 ~ 86 | |
| Engobe (Liquid) | 50 - 60 | 122 ~ 140 | |
| Enzymes | 20 - 30 | 68 ~ 86 | |
| Epoxy Resin | 25 ~ 65 | 77 ~ 149 | |
| Ethanol | 20 ~ 50 | 68 ~ 122 | |
| Ethanolamines | 10 ~ 35 | 50 ~ 95 | |
| Ether | C4H10O | 5 ~ 60 | 41 ~ 140 |
| Ethyl Acetate | C4H8O2 | -50 ~ 25 | -58 ~ 77 |
| Ethyl Alcohol | C2H6O | 30 ~ 80 | 86 ~ 176 |
| Ethyl Bromide | C2H5Br | 5 ~ 25 | 41 ~ 77 |
| Ethyl Ether | C4H10O | -100 ~ 25 | -148 ~ 77 |
| Ethyl Iodide | C2H5I | 5 ~ 100 | 41 ~ 212 |
| Ethyl-Tertio-Butyl-Ether | 40 ~ 160 | 104 ~ 320 | |
| Ethylbenzene | C8H10 | 5 ~ 100 | 41 ~ 212 |
| Ethylene Glycol | C2H6O2 | -40 ~ 200 | -40 ~ 392 |
| Ethylene Oxide | C2H4O | 20 ~ 50 | 68 ~ 122 |
| Ethyleneamines | 50 | 122 | |
| Fat | 50 | 122 | |
| Fat Acids | 60 ~ 70 | 140 ~ 158 | |
| Fatty Alcohol | 5 ~ 10 | 41 ~ 50 | |
| Flue Gas Desulfurization | 10 ~ 20 | 50 ~ 68 | |
| Fluorinated Glue | 10 ~ 30 | 50 ~ 86 | |
| Fluorochlorobenzoylchloride | 20 | 68 | |
| Foralkyl | 60 ~ 110 | 140 ~ 230 | |
| Formaldehyde | 10 ~ 35 | 50 ~ 95 | |
| Formalin | 60 | 140 | |
| Formamide 99% | CH3NO | 25 ~ 40 | 77 ~ 104 |
| Formic Acid | H2CO2 | 5 ~ 40 | 41 ~ 104 |
| Fuel | 20 ~ 40 | 68 ~ 104 | |
| Fuel Oil | 20 ~ 60 | 68 ~ 140 | |
| Gallium | 45 ~ 50 | 113 ~ 122 | |
| Galoryl | 70 ~ 75 | 158 ~ 167 |
Pagination
Design a Heat Tracing System
TraceCalc Net is nVent RAYCHEM’s easy-to-use, online design tool for creating a pipe heat tracing system.
Our latest version is mobile responsive from any device, and allows for the design of multiple circuits, including parent-child configurations.