Skip to main content
Please Select Your Country/Language Preferences

Power-Limiting Heat Tracing Technology

Power-Limiting Heat Tracing Technology

Power-Limiting Heat Tracing Technology

nVent RAYCHEM power-limiting heating cables (VPL) are designed for freeze protection and process temperature maintenance requiring high power output and/or high temperature exposure.

Equipment, cables and piping as found inside of a modern industrial power plant.

nVent RAYCHEM parallel heat trace cables are parallel heaters formed by a coiled resistor alloy heating element wrapped around two parallel bus wires. At a fixed distance, the insulation is removed from the alternate bus wires to form a heating zone.

The positive temperature coefficient effect (PTC) of the heating element reduces power output as ambient temperature increases. This effect allows the VPL power-limiting cable to be overlapped by reducing the temperature of the heating element at the overlap points.

nVent RAYCHEM power-limiting heating cables feature 

  • Maintain temperature e up to 455°F (235°C)
  • Exposure temperature up to 500°F (260°C) 
  • Circuit lengths up to 450m from a single power source
  • Supply voltage up to 480 VAC

Contact Us

Unsure where to start? For all your design, product and service needs, reach out to one of our experts today.