Depth Members Depth Members Select FiltersCloseApply Filter byFilter applied: 1Clear filtersCollapse allExpand all Product Type Bracket (5) Slide Rail (2) Product Family Eurorack (2) Novastar (5) Material Steel Finish Aluminum-Zinc Plated Length 55mm (2) Depth 500mm (1) 600mm (1) 800mm (1) 900mm (1) 1000mm (1) View All View Less 500mm1000mm500mm1000mmApply Static Load 15kg (2) Filter1Filter applied: 1Category: Depth MembersView All Filters (1) Products | 2 results (7 items) Novastar Depth Member Depth member which ia adjustable in 1 U increments. Details Eurorack Short Slide Rail Eurorack Short Slide Rail. Details