VME/VME64x Backplanes VME/VME64x Backplanes Select FiltersCloseApply Filter byFilter applied: 1Clear filtersCollapse allExpand all Product Type Backplane Number of Slots 1 (1) 2 (4) 3 (6) 4 (6) 5 (6) 6 (6) 7 (4) 8 (4) 9 (3) 10 (6) 11 (2) 12 (5) 13 (1) 15 (3) 16 (3) 17 (1) 18 (1) 20 (5) 21 (6) View All View Less 121121Apply Rack Height 3U (34) 6U (39) View All View Less 3U6U3U6UApply Backplane Type VME64x with EDC (28) VMEbus, J1, with ADC (10) VMEbus, J1, with EDC (16) VMEbus, J1/J2, with EDC (11) VMEbus, J2 (8) System Slot Slot 1 Left Slot Width 4HP Connector Type DIN 41612, C96 (45) DIN 41612, VME64x (28) Power Connector Type Fastons 6.3 x 0.8 mm (2) Power Bugs for M4 Cable Lugs (71) Utility Connector Type MicroMatch, 8-pin (1) MicroMatch, 8-pin, 5-pin Header (30) SMCQ, 12-pin (28) SMCQ, 12-pin, 5-pin Header (5) Filter1Filter applied: 1Category: VME/VME64x BackplanesView All Filters (1) SubcategoriesVMEDetailsVME64xDetails