

Elexant 9200i Wireless Interface
The nVent RAYCHEM Elexant 9200i is a Wireless Communications Interface that provides an alternative solution to hardwired remote communications. It provides a means of communications between nVent RAYCHEM Supervisory software and nVent Electric Heat Trace (EHT) controllers.
The Elexant 9200i creates opportunities to connect devices where previously thought impossible, can help to reduce overall project costs and effort, and comes in the form of standalone enclosures, or as an integration option for an EHT Control Panel. It is compatible with any nVent controller that includes an appropriate communications interface. In the absence of RAYCHEM Supervisory software, the 9200i can be integrated with a Touch1500.
nVent offers Design, Engineering, and Commissioning Services to provide a complete turn-key Solution. Please contact nVent for details.
Features
- Three frequencies for global coverage: 868 MHz, 900 MHz, and 2.4 GHz
- Multiple configurations based on Enclosure material, Radio frequency, Antenna type, and Antenna connection method
- Multiple network topologies & modes available
- Three Radio operating modes (Master, Slave, Repeater / Slave)
- 128 bit Advanced Encryption Standard (AES)
- Self-Healing network
- Long distance coverage
Specifications
Max Communications I/O Wire Size | 4 mm² |
Max Power Supply Input Wire Size | 6 mm² |
Max Ground Terminal Wire Size | 6 mm² |
Relative Humidity | 20% to 85%, Noncondensing |
Supply Voltage | 100 – 240 V |
Max Power Supply Input Wire Size | #10 |
Max Ground Terminal Wire Size | #10 |
Max Communications I/O Wire Size | #12 |
Communication Protocol | Modbus RTU |
RS-485 Cable Type | One 2-Wire, Shielded Twisted Pair |
Communication | RS-485; Radio |
Operating Temperature | −40 to 125 °F |
Operating Temperature | −40 to 52 °C |
Additional Reference
Data Sheet
Installation Manual / Instruction Sheet

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.