Trapeze Sway Brace, Pipe


Trapeze Sway Brace, Pipe
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
CAD
Video
Features
- Seismically braces trapeze hangers
- Retrofit ability allows for the brace to be installed after the trapeze assembly is installed
- Works with brace members of schedule 40 pipe, EMT conduit, and rigid conduit
- One wrench size fits all required hardware, eliminating the need to change tools
- Shear-off head helps ensure correct torque and simplifies inspection
- FM Specification Tested with the following brace members: 1-2 in Sch40 Pipe, 1 in EMT Conduit, and 1 in Rigid Conduit
Specifications
FM Specification Testing | |||||
Part Number | Brace Member | Horizontal Capacity per Installation Angle from Vertical | |||
30°- 44° | 45°- 59° | 60°- 74° | 75°- 90° | ||
CSBR1 | 1", 1-1/4", 1-1/2" or 2" NPS Sch 40 | 755 lb | 1,109 lb | 1,681 lb | 1,875 lb |
1" EMT Conduit Steel as defined in ANSI C80.3 |
623 lb | 876 lb | 1,055 lb | 1,176 lb | |
1" Rigid Metalic Conduit Steel as defined in ANSI C80.1 |
623 lb | 876 lb | 1,055 lb | 1,176 lb |
Catalog
Drawing Document
Flyer
Installation Manual / Instruction Sheet
Certifications

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.