In-Rack Air-Water Cooler
Filtrér efter
Filter anvendt:
1
Ryd filtre
- Product Type
- Produktfamilie
- Bredde
- Dybde
- Materiale
- Finish
- Farve
- Farvekode
- Højde
- Rack Height
- Supply Voltage
- Redundant Power Supply
- Coolant Feed
- Beskyttelsesgrad
Filter anvendt: 1
Produkter | 4 resultater (7 elementer)

LHX+ Fan Tray

LHX+ Air/Liquid Heat Exchanger
In-Row air/liquid heat exchanger. Cools warm air from the hot aisle and supplies it back into the cold aisle.

Varistar CP Base Plinth 300 W
Base plinth for Varistar LHX+ 45 Cooler.

Varistar LHX+ 45 In-Rack
Side-mount cooler for In-rack Cooling applications. Pulls warm air form rack rear (warm) plenum and provides it into front (cold) plenum.