Other Accessories
Filtrér efter
Filter anvendt:
1
Ryd filtre
- Product Type
- Produktfamilie
- Type
- Works With
- Rack Height
- Højde
- Mounting
- Materiale
- Rack Width
- Bredde
- Dybde
- Front Finish
- Length
- Rear Finish
- Treated Edges
Filter anvendt: 1
Produkter | 18 resultater (36 elementer)


EuropacPRO Support Rail to DIN 43880 and DIN 60715
Support rail to clip on retainer of modules in accordance with DIN 43880.



Horizontal Rail Perforation Cover Strip
The cover strip can be inserted into a groove on the rugged horizontal rail.

19" Pusher Fan Unit EuropacPRO Connecting Bracket
The brackets are used to connect the fan units to a subrack.


Etsirack 19" to 21" Adapter Kit
The adapter brackets allow to assemble a 19" wide subrack into a 21" wide Etsirack.

EuropacPRO Wall-Mounting Bracket
The wall mount braket enables the fixing of a subrack to a wall.

C-Profile Adaptor for Subracks Assembled into Cabinets
The C-profile fixes the subrack together with the guiding profile (assembled to the side panel of the subrack) when mounted into a cabinet.

EuropacPRO Cover Plate Locking Kit
Additional securing of the rugged cover plate to protect against shock and vibration.