Card Guides & Coding Card Guides & Coding Vælg filtreLukAnvendFiltrér efterFilter anvendt: 1Ryd filtreSkjul alleUdvid alle Product Type Coding/Keying Indicator (5) Guide Rail (93) Rail End Piece (8) Type 4.4" PCB (7) Accessory (13) Coding (18) Coding and Preassembled ESD Clips (8) Coding Block (4) Coding Peg (4) Coding, Offset (5) Conduction Cooled Assembly CompactPCI (1) Conduction Cooled Assembly VPX (1) ESD Clip (2) Heavy Duty (10) Middle Section (14) Standard (11) Standard with DIN Connector (2) Strengthened (6) Vis alle Se mindre Works With 19" Chassis (54) Cases Chassis (49) Front Panels (1) Guide Rails (1) Subracks (105) Systems (54) Vis alle Se mindre Length 160mm (2) Groove Width 2 (64) 2.5 (32) 13.3 (2) Vis alle Se mindre Anvend Materiale Aluminium (32) Plastik (2) Polycarbonate (1) Stål (2) PVC (4) Fiber-Reinforced Plastic (66) Polybutylene Terephthalate (9) Vis alle Se mindre Farve Green (5) Grey (21) Red (47) Silver (30) Filter1Filter anvendt: 1Kategori: Card Guides & CodingView All Filters (1) UnderkategorierStandardDetaljerAccessoryDetaljerAccessory ReinforcedDetaljerWith CodingDetaljer4.4 InchesDetaljerRuggedDetaljerCoding & AccessoriesDetaljerCooled AssembliesDetaljer