Fleksibel fitting i rustfrit stål, gennemføring
Hold musen over for at forstørre billedet eller klik for at forstørre.
Fleksibel fitting i rustfrit stål, gennemføring
Feed-Through Stainless Steel Flexible Fittings are used for isolating a wireway run from shock and vibration or compensating for misalignment. Used where an odd angle is required (but not to exceed 90 degrees). Permits movement of a machine or control station connected to a wireway run. Hypalon bellow with steel flanges. Connects to other wireway sections and fittings and protects wires and cables in frequently hosed down, very wet or highly corrosive applications.
Detaljer
Ressourcer
Funktioner
- Feed-Through Stainless Steel Flexible Fittings are used for isolating a wireway run from shock and vibration or compensating for misalignment
- Used where an odd angle is required (but not to exceed 90 degrees)
- Permits movement of a machine or control station connected to a wireway run
- Hypalon bellow with steel flanges
- Connects to other wireway sections and fittings and protects wires and cables in frequently hosed down, very wet or highly corrosive applications
Specifikationer
| Materiale | Hypalon Rubber Bellow |
| Finish | Textured |
Godkendelsesmyndigheds certifikat
Installationsvejledning / instruktionsark
- Advarsel
- nVent-produkter skal kun installeres og anvendes som angivet i nVents produktvejledninger og træningsmaterialer. Vejledninger er tilgængelige på www.nvent.com og hos din nVent kundeservicerepræsentant. Forkert installation, misbrug, fejlanvendelse eller anden undladelse af fuldt ud at følge nVents instruktioner og advarsler kan medføre funktionsfejl, materielle skader, alvorlige personskader eller død og/eller ugyldiggøre din garanti.