Skip to main content

Vælg venligst dine land-/sprogpræferencer

nVent ILSCO TaskMaster® Tools - 12-Ton Crimping Tool Hold musen over for at forstørre billedet eller klik for at forstørre.

nVent ILSCO TaskMaster® Tools - 12-Ton Crimping Tool

nVent ILSCO TaskMaster - 12-Ton Pistol Grip Crimping Tool is a crimping tool that can be used with the nVent ERICO Compression Grounding Connectors line. The C, and E crimps are compatible with this tool in addition with the nVent ILSCO Dies.

With the 12-Ton Pistol Grip Crimping Tool, it is very easy to create secure connections that can be made in a matter of minutes, due to its powerful features like 360-degree tool head rotation, dual speed pump and a variable speed trigger. To make the tool even more user-friendly it also comes with a left and right-handed manual release, LED work light and battery charge indicator.

The 12-Ton Pistol Grip Crimping Tool is powered by an 18-volt battery platform cordless system providing a combination of professional grade power, light-weight and high-performance for all day use.

Læs mere Læs mindre Udskriv denne side
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Detaljer

Funktioner

Specifikationer

Data Copied
Metrisk   |   Imperial
Billeder af anvendelse Ressourcer Relaterede produkter
Advarsel
nVent-produkter skal kun installeres og anvendes som angivet i nVents produktvejledninger og træningsmaterialer. Vejledninger er tilgængelige på www.nvent.com og hos din nVent kundeservicerepræsentant. Forkert installation, misbrug, fejlanvendelse eller anden undladelse af fuldt ud at følge nVents instruktioner og advarsler kan medføre funktionsfejl, materielle skader, alvorlige personskader eller død og/eller ugyldiggøre din garanti.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy