nVent ERICO PermaGround Compression Connector, E-Crimps
Hold musen over for at forstørre billedet eller klik for at forstørre.
nVent ERICO PermaGround Compression Connector, E-Crimps
The nVent ERICO PermaGround Compression Connector, E-Crimps are robust, high-conductivity copper connectors engineered for creating secure, low-resistance grounding connections, particularly for larger conductors. Designed for use with a compression tool, these E-Crimps reliably join two wire conductors within a grounding system. The integrated oxide inhibitor creates an airtight seal, preventing corrosion and ensuring long-term performance. Clear markings for conductor size and die index, coupled with all-weather durability, make them ideal for diverse applications, including direct burial and ground grid installations
Detaljer
Billeder af anvendelse
Ressourcer
Relaterede produkter
Funktioner
- High-conductivity, corrosion-resistant connection copper alloy construction with prefilled oxide inhibitor ensures lasting, reliable grounding
- Robust design ideal for ground grid applications and demanding grounding needs
- Suitable for direct burial, ensuring reliable performance in any environment
- Clear conductor size and die index markings simplify installation
- Range Taking flexibility in application and reducing inventory
Specifikationer
Certificeringer
UL KDER E34440
English
ANSI/UL 467
UL KDER E34440
ANSI/UL 467
CSA 4414-04 5465
English
CSA C22.2 No. 41
CSA 4414-04 5465
CSA C22.2 No. 41
- Advarsel
- nVent-produkter skal kun installeres og anvendes som angivet i nVents produktvejledninger og træningsmaterialer. Vejledninger er tilgængelige på www.nvent.com og hos din nVent kundeservicerepræsentant. Forkert installation, misbrug, fejlanvendelse eller anden undladelse af fuldt ud at følge nVents instruktioner og advarsler kan medføre funktionsfejl, materielle skader, alvorlige personskader eller død og/eller ugyldiggøre din garanti.