nVent ERIFLEX FleXbus System is an innovative and patented connection solution between two pieces of electrical equipment (such as a transformer, switchboard or generator). This unique concept brings an alternative solution to the market providing faster installation and reducing total install cost. FleXbus Advanced maintains a high level of reliability and creates an easy and customizable connection on-site without additional design study, specific specialized workforce or expensive tools. FleXbus Advanced is a complete low-voltage power connection system designed for multiple applications that include connections from transformer to switchgear, interconnection between transformers, connections from or to generator, switchgear interconnection and machine connection. Advanced Technology insulation sets the standard in the electrical market, with all products being low smoke, halogen-free, flame retardant (LSHFFR) and high temperature.
Our Calculation and Selection Tool is available online. Please contact your nVent ERIFLEX representative or register online.
Underkategorier
Produkter | 28 resultater (411 elementer)

nVent ERIFLEX FleXbus Firestop Block FBB

nVent ERIFLEX FleXbus Scissor

nVent ERIFLEX FleXbus Transformer Cover IP2X for 2 Conductors per Phase

nVent ERIFLEX FleXbus HCBC Plate with PE Connection

nVent ERIFLEX FleXbus Support Kit on Edge 3 Poles, Neutral

nVent ERIFLEX FleXbus Extender Type 3 Bended and Plain

nVent ERIFLEX FleXbus Insulating Bandage FIB

nVent ERIFLEX FleXbus Shear

nVent ERIFLEX FleXbus Support Kit Flat 3 Poles

nVent ERIFLEX FleXbus Foam Barrier Dispenser FFBD

nVent ERIFLEX FleXbus Aluminum Rail Cutter and Insert Crimper