nVent CADDY Swift Clip Strut Clamp for Insulated Tube/Pipe
Hover to magnify image or click to enlarge
nVent CADDY Swift Clip Strut Clamp for Insulated Tube/Pipe
Details
Application images
Resources
Video
Features
- Secures pipe and insulation without a break, providing an uninterrupted vapor barrier seal which eliminates sweating on metal fittings
- Snap-in and twist installation requires no tools
- Fits directly into vertical and horizontal strut channels
- For support and positioning of refrigeration, A/C tubing, PEX piping, conduit and cabling
- Compliant with UL® 2043 and suitable for use in air handling (plenum) spaces
Specifications
| Working Temperature | -40 to 140 °C |
| Working Temperature | -40 to 284 °F |
| Material | Polyamide |
| Part Number | Copper Tube with 3/8" Insulation | Copper Tube with 1/2" Insulation |
| TSMI0062 | - | - |
| TSMI0075 | - | - |
| TSMI0087 | - | - |
| TSMI0100 | 1/4" | - |
| TSMI0112 | 3/8" | - |
| TSMI0125 | 1/2" | 1/4" |
| TSMI0137 | 5/8" | 3/8" |
| TSMI0150 | 7/8" | 5/8" |
| TSMI0162 | 1 1/8" | 3/4" |
| TSMI0200 | - | 7/8" |
| TSMI0212 | 1 3/8" | 1 1/8" |

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.