nVent CADDY All-in-One Floor-Mounted With Adjustable Mud Ring
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        nVent CADDY All-in-One Floor-Mounted With Adjustable Mud Ring
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
              
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                                                                                                                    
Features
- Preset to a finish height of 18 in from the floor (adjustable to 12 or 15 in)
- Adjustable mud ring accommodates various thicknesses of drywall
- Can be adjusted after the installation of drywall
- Box remains fixed in place when mud ring is removed
- Integrated first means of support accepts conduit or MC/AC cable
- Accommodates additional nVent CADDY All-in-One box assemblies, support brackets and low-voltage mounting plates
- Includes multiple 1/2 and 3/4 in knockouts on each side of the box
Specifications
| EMT Conduit Size | 1/2";3/4" | 
| MC/AC Cable Size | 14-2 to 12-3 | 
| Knockout Sizes | (8) 1/2", 3/4";(3) 1/2" | 
| Knockout Sizes | (8) 12.7 mm, 19.1 mm;(3) 12.7 mm | 
| Finish | Pregalvanized | 
| Material | Steel | 
Certifications
        cUL QCIT7.E257326
      
      
              
          English
        
      
          
      CAN/CSA-C22.2 No. 18.1-04
    
      
        cUL QCIT7.E257326
      
      
      
          
      CAN/CSA-C22.2 No. 18.1-04
    
      
        UL QCIT.E257326
      
      
              
          English
        
      
          
      ANSI/UL 514A
    
      
        UL QCIT.E257326
      
      
      
          
      ANSI/UL 514A
    
      - Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.