Wall-Mounted Combining Kit, CK
详情
优势
资源
视频
功能
- Description: Wall mounting combining kit is to be used for baying two or more wall mounted enclosures together, side by side. This enables customers to create many more enclosure configurations than previously available.
- Material: EPDM rubber 10 mm thick.
- Pack quantity: Combining kit provided in a puzzle format, along with mounting accessories.
技术参数
| 包装数量 | 1 |

- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。