Vertical Mount Outdoor Air Conditioner, E-NOX
将鼠标悬停以放大图片或点击以放大
Vertical Mount Outdoor Air Conditioner, E-NOX
This outdoor vertical cooling unit, E-NOX, with a IP55 - NEMA TYPE 4 (4X Stainless Steel frame) protection degree, is available in many different sizes for different outdoor cooling requirements. This means that the right cooling solution can be chosen easily. The cooling unit is easy to install and is also available in stainless steel for harsh environments.
详情
资源
功能
- Advanced Microport : Allows users to configure whether the internal fan should remain active or be disabled when the microport is opened.
- ECO Mode: Integrated as standard across the entire range to optimize energy efficiency and reduce power consumption.
- Temperature Unit Conversion (°C / °F) : Seamlessly switch between Celsius and Fahrenheit by modifying a single parameter.
- Predictive Maintenance : A smart self-learning system monitors performance and notifies users when maintenance is required, minimizing downtime.
- Service Mode : Enables a quick diagnostic check to verify correct operation of the unit.
- Water Condense management : All models are equipped with an external condensate discharge system, from 1000 W and above. This energy-free system eliminates condensate without requiring external drainage or power supply.
- Integrated Strip Seals : Factory-installed sealing strips ensure a perfect fit between the air conditioner and the electrical enclosure, providing high IP protection and simplifying installation.
- Magnetic Filter Mounting System : Simplifies filter replacement while preserving the sleek, modern design of the E-NOX range.
- Digital Thermostat (TX-i40) : Offers full control and flexibility with an intuitive interface and advanced connectivity options, in NOX series thermostat is provided with 3 meter cable with a din bar metal support to be fixed into the enclosure, so display will be protected agaist water and dust.
- Condenser surface coating : surface coating will prevent condenser failure due harsh environment.
技术参数
工程技术参数
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。