Vertical Dividers For Floor Standing Enclosures, CDV
详情
优势
资源
配件
功能
- Description: The profile is identical to the enclosure's frame and provides vertical separation of the enclosure when partial doors or panels are fitted. Can be mounted in 200 mm steps.
- Material: Front profile: 2 mm mild steel. Inner profile: 1.75 mm zinc plated steel.
- Finish: RAL 7035 structured powder coating.
- Pack quantity: 1 set of profiles with mounting accessories.
- Can be mounted in 200 mm steps
- One set of profiles with mounting accessories
技术参数
| 厚度 | 0.08in |
| 厚度 | 2mm |
| 颜色 | 浅灰色 |
| 材料 | 低碳钢 |
| 完成 | 粉末涂层 |
| 颜色代码 | RAL 7035 |
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。