Ventilation Modules With Thermostat, UVT
      
                                      详情
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                            优势
          
          
        
        
                        
            
        
      
    
  
        
                                                                          资源
          
          
        
        
                        
  
        
                                                                                                        配件
          
          
        
        
                        
            
        
  
          
        
  
      
      
        
      
    
            
      
      
    
  
        
                                                                                                      
功能
- Description: Ventilation shelf with controller that regulates the temperature and air flow inside the racks. The unit consists of a fan controller and 2 or 4 fans inside a one unit shelf. The electronic sensor can be attached where the temperature is most critical (hot spot), close to your most expensive equipment, to ensure the correct temperature and air flow. The current temperature is displayed on the front of the unit, where it is possible to see preset values and intervals. The presence of an automatic control allows the system to switch on the ventilation only when the temperature goes beyond the operator preset value Thereby the equipment gets less dusty and the energy consumption is reduced as well as the sound level. In other words the ventilation system saves energy, but also prolongs the life of the ventilators, which are operating only when needed. Fully wired and ready to connect.
 - Voltage: 200-235 V.
 - Alternating current frequency: 50~60 Hz.
 - Power of the fan: 22 Watt.
 - Consumption current: 0.28A / 0.56A.
 - Air circulation: 4.4 / 8.8 m³/min.
 - Measurement limits: -50 ºC ... +125 ºC.
 - Measurement accuracy: +/-0.5ºC.
 - Working temperature: 0...+50ºC.
 - Relative air humidity (air temp. +35C): 80%.
 - Noise level: 35 decibel.
 - Lifetime: 30.000 hours.
 - Approvals: UL, CSA, VDE, TUV.
 - Switch: No.
 - Thermostat: Yes.
 - Pack quantity: 1 unit including power cable (1.5 m) with Shuko plug and sensor cable (1.2 m). Version with 4 fans is supplied with a depth fixing bracket.
 
技术参数
| 颜色 | 黑色 | 
| 材料 | 低碳钢 | 
| 完成 | 粉末涂层 | 
        强制性 
      
      - 警告
 - 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。