Ventilated Top And Bottom Panels For Floor Standing Enclosures, DPCV
详情
优势
资源
配件
功能
- Description: Required to cover the remaining space at the top and bottom. With ventilation slots for added heat dissipation in switchgear enclosures. Used in combination with horizontal dividers CDH/CDHK
- Material: 1.75 mm steel plate.
- Finish: RAL 7035 structured powder coating.
- Protection: Complies with IP 20.
- Mounting requirements: DPCV covers 200 mm in height of the enclosure. So for a 2000 mm high enclosure when DPCV is used, there is 1800 mm space left for partial doors/panels.
- Pack quantity: 2 panels with mounting accessories.
技术参数
| 厚度 | 0.07in |
| 厚度 | 1.75mm |
| 颜色 | 浅灰色 |
| 材料 | 低碳钢 |
| 完成 | 粉末涂层 |
| 颜色代码 | RAL 7035 |
强制性
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。