Skip to main content

请选择您的国家/地区及语言偏好

VSeriesMidSize Product Photo 将鼠标悬停以放大图片或点击以放大

V 系列中型空调

V-Series Mid-Size Air Conditioners are designed to deliver vital cooling to sensitive electronics. They meet a broad range of cooling requirements, including an all metal shroud to stand up to rugged factory conditions. Units have operating temperature ranges from 20°C to 55°C for indoor models and -40°C to 55°C for outdoor models. The coils are coated for filterless operation in most manufacturing environments or an optional aluminum filter can be used. Each unit is rigorously tested to withstand shipping vibration, high temperatures and other operating challenges.

阅读更多 阅读更少

工业标准

IP34 环境侧,IP56 机柜侧

阅读更多 阅读更少 打印本页
详情

功能

技术参数

颜色 浅灰色
材料 低碳钢
完成 粉末涂层
颜色代码 RAL 7035
已复制数据
公制   |   英制
资源
警告
应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。