Top And Bottom Panels For Floor Standing Enclosures, DPC
      
                                      详情
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            优势
          
          
        
        
                        
            
        
      
    
  
        
                                                                          资源
          
          
        
        
                        
  
        
                                                                                                        配件
          
          
        
        
                        
            
        
  
          
        
  
      
      
        
      
    
            
      
      
    
  
        
                                                                                                      
功能
- Description: Required to cover the remaining space at the top and bottom. Used in combination with horizontal dividers CDH/CDHK, partial doors DP, partial panels DPP and cable space door DPA.
 - Material: 1.75 mm steel plate.
 - Finish: RAL 7035 structured powder coating.
 - Protection: Complies with IP 44. For IP 21 delivered without gasket.
 - Mounting requirements: DPC covers 200 mm in height of the enclosure. So for a 2000 mm high enclosure when DPC is used, there is 1800 mm space left for partial doors/panels.
 - Pack quantity: Top and bottom panel with mounting accessories.
 
技术参数
| 厚度 | 0.07in | 
| 厚度 | 1.75mm | 
| 颜色 | 浅灰色 | 
| 材料 | 低碳钢 | 
| 完成 | 粉末涂层 | 
| 颜色代码 | RAL 7035 | 
        强制性 
      
      - 警告
 - 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。