Stainless Steel Pressure Compensation Plug, EDAS
详情
优势
资源
配件
功能
- Description: It compensates the pressure with high IP. In the enclosures pressure differentials can occur during extreme temperature variations, when this happens there is risk of dust and humidity inside the enclosure. Even with a slight overpressure, a waterproof membrane inside the plug allows air and humidity to leave the enclosure. In the opposite direction, it only allows dry air into the enclosure. Mounting with thread M40x1.5 with nut, recommended torque of 5 Nm (max. 10 Nm). For optimal pressure compensation we recommend to use two devices on opposite sides towards the top of the enclosure. Air permeability of 1200 l/h at a pressure difference of min. 70 mbar.
- Material: AISI 303 stainless steel. Sealing gasket NBR.
- Operating temperature: -45 °C to +80 °C.
- Machining required: Round hole 40.5 mm diameter. Depth in the enclosure of approximately 9 mm.
- Protection: IP 66 / IP X9K.
- Approvals: CE.
- Finish: Stainless steel.
- Pack quantity: 1 piece.
- It is highly recommended to install two plugs per enclosure for optimal pressure compensation
- The plugs should be installed both at the top of the enclosure but on opposite sides
- It compensates the pressure with high IP
- In the enclosures pressure differentials can occur during extreme temperature variations, when this happens there is risk of dust and humidity inside the enclosure
- Even with a slight overpressure, a waterproof membrane inside the plug allows air and humidity to leave the enclosure
- In the opposite direction, it only allows dry air into the enclosure
- Mounting with thread M40x1.5 with nut, recommended torque of 5 Nm (max. 10 Nm)
- For optimal pressure compensation we recommend to use two devices on opposite sides towards the top of the enclosure
- Air permeability of 1200 l/h at a pressure difference of min. 70 mbar
- Operating temperature: -45 °C to +80 °C
- Machining required: Round hole 40.5 mm diameter; depth in the enclosure of approximately 9 mm
技术参数
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。