Small Enclosure Light, TL
详情
优势
资源
配件
功能
- Delivery: 1 light with power cable 1.75 m long, one connection cable 140 mm long to connect lights to each other, plus mounting materials.
- Light colour: 4000 K (neutral white).
- Connections: Infeed, 2-pole. Through wiring, 2-pole.
- Lamp type: LED.
- Operating temperature: -5 °C +45 °C.
- Operating voltage: 220 V - 240 V ~ 50 Hz.
- Description: Energy saving and cost-effective lightning system to be fixed with the screws or adhesive tape provided. The power output allows lights to be connected to each other by using the serial cable included. Up to a mamimun power of 100 W can be serial connected.
- Approvals: CE, EAC.
- Material: Body polycarbonate, end caps ABS, Protection cap PMMA.
技术参数
材料 | 聚碳酸酯; ABS |
颜色 | 浅灰色 |
完成 | 平滑 |
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。