Side Panels, SPME
详情
优势
资源
视频
配件
功能
- Description: For covering the sides of the MCSE enclosures.
- Material: 1,5 mm zinc plated steel.
- Finish: RAL 7035 structured powder coating on the outside only.
- Protection: IP 54, TYPE 12.
- Pack quantity: 2 panels with mounting accessories.
- For covering the sides of the MCSE enclosures
- Equipped with a conductive gasket providing both EMC/IP protection
- Two panels with mounting accessories
技术参数
厚度 | 0.06in |
厚度 | 1.5mm |
颜色 | 浅灰色 |
完成 | 粉末涂层 |
颜色代码 | RAL 7035 |
材料 | 钢 |

- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。