Partial Doors For Monitor, DPM
      
                                      详情
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            优势
          
          
        
        
                        
            
        
      
    
  
        
                                                                          资源
          
          
        
        
                        
  
        
                                                                                                        配件
          
          
        
        
                        
            
        
  
          
        
  
      
      
        
      
    
        
          
      
      
    
  
        
                                                                                                      
功能
- Description: For monitor size 14"-21". Used in combination with the hinged keyboard tray DPK, allows the installation of a PC in any floor standing enclosures. The remaining space will be filled with top and bottom panels DPC and partial doors DP.
 - Material: 1.75 mm steel plate, viewing area: 4 mm safety glass.
 - Finish: RAL 7035 structured powder coating.
 - Protection: Complies with IP 44.
 - Pack quantity: 1 door with hinges and double-bit 3 mm lock.
 - Mounting requirements: To be used in combination with keyboard tray DPK. Recommended in combination with CDH to avoid a gap between the above/below panels.
 
技术参数
| 颜色 | 浅灰色 | 
| 材料 | 低碳钢 | 
| 完成 | 粉末涂层 | 
| 颜色代码 | RAL 7035 | 
        强制性 
      
      - 警告
 - 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。