Mounting Plates For Compartments For Power Distribution, MSCM
详情
优势
资源
配件
功能
- Description: Mounting plate to be mounted in the plug-in compartment MSCP. The mounting plate has two vertical cable openings for the incoming, one in each size.
- Material: 2 mm galvanized steel.
- Delivery: 1 piece, the fixing screws are included in the MSCP kit.
技术参数
| 完成 | 电镀 |
| 材料 | 钢 |
强制性
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。