Inner Doors, ADIS
详情
优势
资源
视频
配件
功能
- 将安装在壁挂式机柜内的平板型门
- 额外安装表面提供两层通道
- Description: For controls, meters, lamps, etc. Hinges can be mounted to allow left or right hand opening (Machining is required). Double-bit 3 mm lock, 800 mm high doors and above have 2 locks. Usable depth between inner and external door: 35 mm, adjustable depth position with AMG accessory. Workable area: H-55, W-108. 19" version available on request.
- Material: Door 1.5 mm AISI 304 stainless steel and vertical top and bottom profiles 2 mm, AISI 304 stainless steel.
- Protection: IP 2XC.
- Finish: 400 pre-grained stainless steel.
- Pack quantity: Inner door, two vertical profiles, top and bottom profiles and mounting accessories.
技术参数
完成 | 拉丝 |
材料 | 不锈钢 304 |

- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。