Skip to main content

请选择您的国家/地区及语言偏好

Cr-29eps Product Photo 将鼠标悬停以放大图片或点击以放大

InLine Enclosure Stainless Steel Type 4X

Aesthetic styling, flush latches and an attractive, stroked finish make InLine Enclosures an excellent choice when style and functionality are important. InLine Enclosures have an outward formed body flange to prevent contaminants from entering the enclosure and are available in three cover styles: hinged window door, hinged solid door and solid screw cover.

阅读更多 阅读更少

工业标准

UL 508A Listed; Type 4, 4X, 12; File No. E61997

Mounting brackets required to meet UL external mounting requirements.

NEMA/EEMAC Type 4, 4X, 12

IEC 60529, IP66

阅读更多 阅读更少 打印本页
详情

功能

技术参数

完成 拉丝 #4
已复制数据
公制   |   英制
资源
警告
应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。