Mounting plate, 500x500, insulated
将鼠标悬停以放大图片或点击以放大
Mounting plate, 500x500, insulated
目录编号: UMPP5050
This is an easy to machine mounting plate that will prevent undesired contact between electrical components and the enclosure.
详情
优势
资源
CAD
配件
功能
- Description: Insulated mounting plate for UDP/UDPT enclosures.
- Material: Hard paper 5 mm.
- Pack quantity: 1 piece.
- Fast machining and assembly of components without the risk of undesired contact of the electrical components and the enclosure
- Note: UMPP can be mounted in both directions.
技术参数
产品属性
to
of
Page
of
公告编号
CAD 生成
以下是目前有库存的授权经销商列表:
| 分销商 | 数量 | 库存日期 |
|---|
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。