Depth interior profile, DIP, 40x25x183mm, Zinc Plated, Mild Steel
将鼠标悬停以放大图片或点击以放大
Depth interior profile, DIP, 40x25x183mm, Zinc Plated, Mild Steel
目录编号: DIP210
详情
资源
CAD
视频
功能
- Description: The DIP profile system is a 40 mm wide and 25 mm high profile, which can be mounted on the enclosure depth. It can also be used in combination with CLPF and CLPK profiles. Two rows of holes patterns for cage nut fixing and self-tapping screws are provided. DIP profiles are not compatible with adjustment in depth of the mounting plate.
- Material: Zinc plated steel.
- Pack quantity: 4 profiles including fixing accessories.
技术参数
产品属性
to
of
Page
of
公告编号
CAD 生成

以下是目前有库存的授权经销商列表:
| 分销商 | 数量 | 库存日期 |
|---|
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。