双口温度控制器
详情
资源
功能
- Two temperature switches are integrated in one device: one is normally closed (NC, red)one is normally open (NO, blue)
- Wide adjustable temperature range: 0 C to +60 C
- Temperature sensing element: bimetal
- Plastic shell: UL 94v-0
- Standard 35-mm Din rail mounting
- Wiring: 2-pole terminal, 2.5 square mm
- Switch temperature tolerance: 7K (+/- 4K)
- Contact resistance: <10m ohms (with connection cables)
- Lifetime: >100,000 cycles
- Power input: 24VDC-72VDC; 120VAC-250VAC
技术参数
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。