Cable Anchorage Glands For Wall Mounted Enclosures, CAG
详情
优势
资源
配件
功能
- Description: Two-component grommet with membrane seal and cable anchorage. The installation does not require tools, it is self-adjusting to its surrounding wall thickness and click-fixed in place. Because of its compact design it only extends 5.7 mm outside the enclosure on which it is mounted. The “pushout” membrane is a permanent seal until it is penetrated by a cable or pipe. Suitable for holes in materials of 0.7 to 3 mm thickness.
- Material: TPE and polyamide 66, halogen free.
- Temperature resistance: -20 ºC to +125 ºC.
- Finish: RAL 7035.
- Protection: IP 67, 65, waterproof.
- Pack quantity: 50 pieces.
技术参数
颜色 | 浅灰色 |
材料 | 塑料 |
颜色代码 | RAL 7035 |
完成 | 平滑 |
Similar
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。