电信法兰夹


电信法兰夹
The nVent ERICO Telecom Flange Clamp is designed to provide a grounding connection point to: 1) curved flanges that may exist on steel monopole telecommunication towers and 2) straight flanges that exist on towers constructed from angled steel. The clamp is an integral part of the tower grounding system used to ground & bond antennas, nVent ERICO Tower Mounted Ground Bars, and telecommunication equipment to the tower.
详情
应用场景图片
资源
CAD
功能
- 重量轻
- 快速简单的安装
- 无需特殊工具
- Accommodates (2) 2-hole lugs
- Tinned copper cast and stainless steel hardware to mitigate corrosion
- Works on flat and curved flanges
- cULus® Listed
- Works with nVent ERICO Tower Mounted Ground Bar (ETMAGSDBT), and as a standalone clamp
技术参数
手册
认证
cUL KDER7.E220029
English
CSA C22.2 No. 41
cUL KDER7.E220029
CSA C22.2 No. 41
UL KDER.E220029
English
ANSI/UL 467
UL KDER.E220029
ANSI/UL 467
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。