Skip to main content
Please Select Your Country/Language Preferences

A10000312 Hover to magnify image or click to enlarge

TTC-1 Alarm Module

nVent RAYCHEM TraceTek TTC-1 module is designed for use with any TraceTek sensing cable, up to 76 m (250 ft) and leak detection is indicated via red LED and relay contacts. It is ideally suited to be easily integrated into centralized monitoring systems for large facilities. Typical applications include monitoring for leaks from individual pieces of equipment such as air-handling units, watercooled machinery, single tanks, pumps, sumps, or other locations where a single length of TraceTek sensing cable is used.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing