Low-Profile Connection Kit for Parallel Heating Cables, Cold-Applied, ATEX


Low-Profile Connection Kit for Parallel Heating Cables, Cold-Applied, ATEX
nVent RAYCHEM C-150-E is a cold-applied, low profile, under insulation power connection to flexible power cable, for use with nVent RAYCHEM BTV, QTVR, XTV and KTV. It can be used in applications with temperature ratings from –50 °C to 215 °C.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple and fast to install
- Cold-applied: core sealing boot with non-curing sealant; no heat gun, no hot work permit needed
- One low profile, under-insulation component for all nVent RAYCHEM industrial self-regulating heating cables
- Simplified design in hazardous area, integral part of system approval
- Reliable during long life: 10 year extended product warranty available, maintenance free
Specifications
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.