High-Profile End Seal Kit
Hover to magnify image or click to enlarge
High-Profile End Seal Kit
nVent RAYCHEM E-100 is a series of cold-applied high profile end seals for trace heating cables in both non-hazardous and hazardous locations. Mounted on the pipe, through the thermal insulation and cladding. Includes cold-applied heating cable core sealer. Option with LED light indicator available.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Features
- Simple and fast to install and test
- Cold-applied: no heat gun or hot work permit required, re-enterable
- High performance: resistant to impact, high temperature, chemicals and UV
- Reliable during long life: 10 year product warranty available, maintenance free
Specifications
| Max Exposure Temperature | 260 °C |
| Max Exposure Temperature | 500 °F |
| Model | Heating Cable End Piece |
Data Sheet
Installation Manual / Instruction Sheet

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.