End Seal, Heat Shrink
        
        Hover to magnify image or click to enlarge
      
        End Seal, Heat Shrink
These end seal kits are designed for the termination of nVent RAYCHEM industrial heating cables. The end seal kit employs easy to use heat-shrinkable tubing with an adhesive, that when heated forms a semi-flexible moisture proof encapsulation. Due to the low profile design the finished termination can be installed directly on the pipe. One end seal kit is required for each termination.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
  
  
  
  
  
  
  
  
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                                      
            
      
  
          
                    
      
    
  
        
                                                                                                      
Features
- Simple and fast to install
 - Small geometry, for installation under the insulation
 - Reliable during long life, 10 year product warranty available, maintenance free
 
Specifications
| Connection Type | Heat Shrinking Technique | 
| Model | Heating Cable End Piece | 
Data Sheet
Installation Manual / Instruction Sheet


- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.