End Seal, Heat Shrink


End Seal, Heat Shrink
These end seal kits are designed for the termination of nVent RAYCHEM industrial heating cables. The end seal kit employs easy to use heat-shrinkable tubing with an adhesive, that when heated forms a semi-flexible moisture proof encapsulation. Due to the low profile design the finished termination can be installed directly on the pipe. One end seal kit is required for each termination.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Features
- Simple and fast to install
- Small geometry, for installation under the insulation
- Reliable during long life, 10 year product warranty available, maintenance free
Specifications
Connection Type | Heat Shrinking Technique |
Model | Heating Cable End Piece |
Data Sheet
Installation Manual / Instruction Sheet


- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.