Skip to main content
Please Select Your Country/Language Preferences

A10000018 Hover to magnify image or click to enlarge

Connection Kit for PI Heaters, Heat Shrink, Non-ATEX

nVent RAYCHEM CS20-2.5-PI-NH is a heat shrinkable polymer kit for the connection and termination of polymer insulated (PI) series resistance heating cables to cold leads. The kit is designed for use with junction boxes with M20 entries and allows to terminate circuits up to 25 A. The kit includes all materials for heating cable and cold lead connection, as well as the glands to terminate the cold lead in the junction box.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing