将鼠标悬停以放大图片或点击以放大
nVent ERICO Cu-Bond Composite Cable
nVent ERICO Cu-Bond is a bare concentric stranded conductor that consists of peripheral tinned copper plated steel which protects and conceals the internal copper stranding.
This conductor is ideal for exposed electrical grounding applications where copper theft may occur due to its tinned outer strands. The conductor is difficult to cut with hand tools, but the copper core makes it easier to install than other theft deterrent conductors. The outer stranding is magnetic, which further deters thieves looking for copper.
The CC5A05CB (19 strand) is electrically equivalent to a 4 AWG (25 mm²), the CC5A20CB is electrically equivalent to a 2/0 AWG (70 mm²) and the CC5A40CB is electrically equivalent to a 4/0 AWG (120 mm²). These conductors are ideal for transmission tower, distribution pole and a wide range of above and below grade grounding applications.
功能
- Outer strands comprised of tinned copper-bonded steel for theft deterrence and improved corrosion resistance
- Inner copper stranding is tinned for superior corrosion resistance
- Copper stranding inside of conductor increases conductivity and conductor flexibility
- Available in three sizes/configurations with electrical equivalency to 4, 2/0 and 4/0 AWG copper
- Suitable for direct burial applications
- More flexible and easier to work with than copper clad steel conductors
技术参数
| ERICO CU-BOND 复合电缆的 ERICO CADWELD 连接 | ||||||
| 部件编号 | ERICO CU-BOND 复合电缆 | ERICO CADWELD 焊药 | ERICO CADWELD PLUS 焊药 | ERICO CADWELD 连接类型 | 连接端 | 手柄夹 |
| SSCS1 | CC5A05CB | 32 | 32PLUSF20 | SS | T1 电缆 | L160 |
| SSCS5 | CC5A20CB | 90 | 90PLUSF20 | SS | T2 电缆 | L160 |
| SSCS7 | CC5A40CB | 150 | 150PLUSF20 | SS | T3 电缆 | L160 |
| GRC16S1 | CC5A05CB | 65 | 65PLUSF20 | GR | 5/8 英寸铜焊连接接地棒 | L160 |
| GRC16S5 | CC5A20CB | 90 | 90PLUSF20 | GR | 5/8 英寸铜焊连接接地棒 | L160 |
| GRC16S7 | CC5A40CB | 115 | 115PLUSF20 | GR | 5/8 英寸铜焊连接接地棒 | L160 |
| GRC18S1 | CC5A05CB | 90 | 90PLUSF20 | GR | 3/4 英寸铜焊连接接地棒 | L160 |
| GRC18S5 | CC5A20CB | 90 | 90PLUSF20 | GR | 3/4 英寸铜焊连接接地棒 | L160 |
| GRC18S7 | CC5A40CB | 115 | 115PLUSF20 | GR | 3/4 英寸铜焊连接接地棒 | L160 |
| GLCCES1 | CC5A05CB | 32 | 32PLUSF20 | GL | B121CE 或 B122CE 接线片 | L160 |
| GLCCES5 | CC5A20CB | 45 | 45PLUSF20 | GL | B121CE 或 B122CE 接线片 | L160 |
| GLCCES7 | CC5A40CB | 65 | 65PLUSF20 | GL | B121DE 或 B122DE 接线片 | L160 |
| GTC16S1 | CC5A05CB | 90 | 90PLUSF20 | GT | 5/8 英寸铜焊连接接地棒 | L160 |
| GTC16S5 | CC5A20CB | 115 | 115PLUSF20 | GT | 5/8 英寸铜焊连接接地棒 | L160 |
| GTC16S7 | CC5A40CB | 200 | 200PLUSF20 | GT | 5/8 英寸铜焊连接接地棒 | L160 |
| GTC18S1 | CC5A05CB | 90 | 90PLUSF20 | GT | 3/4 英寸铜焊连接接地棒 | L160 |
| GTC18S5 | CC5A20CB | 115 | 115PLUSF20 | GT | 3/4 英寸铜焊连接接地棒 | L160 |
| GTC18S7 | CC5A40CB | 200 | 200PLUSF20 | GT | 3/4 英寸铜焊连接接地棒 | L160 |
| LACS1CE | CC5A05CB | 45 | 45PLUSF20 | LA | B101CEOL 或 B102CEOL 接线片 | L160 |
| LACS5CE | CC5A20CB | 65 | 65PLUSF20 | LA | B101CEOL 或 B102CEOL 接线片 | L160 |
| LACS7DE | CC5A40CB | 90 | 90PLUSF20 | LA | B101DEOL 或 B102DEOL 接线片 | L160 |
| 导体尺寸 | |||
| 电缆 | 直径(英寸) | 直径(毫米) | 横截面(平方毫米) |
| 35 平方毫米 | 0.305 | 7.8 | 35 |
| CCA05CB | 0.32 | 8.1 | 33.2(钢)/6.8(铜) |
| 1 AWG | 0.332 | 8.4 | 42.4 |
| 50 平方毫米 | 0.365 | 9.3 | 50 |
| 95 平方毫米 | 0.505 | 12.8 | 95 |
| CC5A20CB | 0.524 | 13.3 | 43.6(钢)/49.9(铜) |
| 4/0 AWG | 0.528 | 13.4 | 107.2 |
| 120 平方毫米 | 0.567 | 14.4 | 120 |
| 300 千圆密耳 | 0.63 | 16 | 152.1 |
| 150 平方毫米 | 0.63 | 16 | 150 |
| CC5A40CB | 0.651 | 16.5 | 56.0(钢)/86.9(铜) |
| 350 千圆密耳 | 0.681 | 17.3 | 177.3 |
| 185 平方毫米 | 0.7 | 17.8 | 185 |
手册
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。