Skip to main content
Please Select Your Country/Language Preferences

handle Hover to magnify image or click to enlarge

Inserter/Extractor Handle Type IET, Grey

The inserter/extractor handle, type IET in accordance with IEEE 1101.10. Two of these handles can overcome a single lever force of 700 N (per pair).

Read more Read less
  • RoHS
  • EN 45545
Print This Page
Details

Features

Specifications

Works With Front Panels
Color Grey
Product Type Handle
Type Inserter/Extractor, Standard
Material Polycarbonate
Data Copied

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.