Inserter/Extractor Handle Type IEL, Grey
Hover to magnify image or click to enlarge
Inserter/Extractor Handle Type IEL, Grey
The inserter/extractor handle, type IEL in accordance with IEEE 1101.10. Two of these handles can overcome a single lever force of 700 N (per pair).
Details
Resources
Features
- Suitable for insertion and extraction forces up to 700 N (per pair)
- In accordance with IEEE 1101.10 and IEC 60297-3-102
- A microswitch can be mounted
Specifications
| Works With | Front Panels |
| Color | Grey |
| Product Type | Handle |
| Type | Inserter/Extractor, Standard |
| Material | Polycarbonate |
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.