Universal Transient Barrier, Single Pair Isolated Ground
        
        Hover to magnify image or click to enlarge
      
        Universal Transient Barrier, Single Pair Isolated Ground
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                                                                                                                    
Features
- Compact design universal transient barrier provides protection of low-voltage circuits and transducers
 - Separate plug and base design allows hot swappable module replacement
 - Multi-stage protection and fine over-voltage protection helps ensure lowest residual surge voltages reach sensitive equipment
 - Common-mode and differential-mode protection protects against both possible surge conditions
 - Surge rating to 20 kA 8/20 μs is ideal for exposed wiring
 - Allows for protection of 25 analog signals or 50 digital signals per linear foot (0,3 m) of DIN rail space
 
Specifications
Брошюра
Руководство по установке / Инструкция
Технический справочник
Certifications
        UR QVGQ2.E220382
      
      
      
          
      ANSI/UL 497B
    
      
        CE, ERICO UTB 
      
      
              
          English
        
      
          
      EN IEC 61643-21
    
      - Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.