Plug Bond Track Connector, Signal
Hover to magnify image or click to enlarge
Plug Bond Track Connector, Signal
Details
Application images
Resources
Video
Related Products
Features
- Utilized for attachment of bondstrand or solid copper track wires for track connections, fouling circuits, or bonding around the joint splice bar
- Hammered into a 3/8" (9.5 mm) diameter hole drilled through the rail web and driven from the same side the hole was drilled
Specifications
Брошюра

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.