nVent ERICO Cadweld Plus Impulse Exothermic Welding Control Unit
        
        Hover to magnify image or click to enlarge
      
        nVent ERICO Cadweld Plus Impulse Exothermic Welding Control Unit
Our latest innovation, the nVent ERICO Cadweld Plus Impulse Exothermic Welding Control Unit, brings you the highest level of flexibility and ease of use of any of our ignition systems. Precision engineered, the control unit lets you choose your power source: from off-the-shelf AA-batteries to the rechargeable Lithium-Ion packs you have on your job site.
Why should you choose our latest ignition system? Safety, Power and Ease-of-Use.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                                      
            
      
  
          
                                      
            
      
  
          
                    
      
    
  
        
                                                                                                      
Features
- Enhanced power tool style grip is ergonomic and easy to hold
 - Self-closing trigger guard prevents accidental ignition, providing added safety
 - LED ignition counter provides instant feedback on the timing of the ignition and is visibile in sunny outdoor conditions
 - Five second delay in ignition is a safety feature to allow the user to stop ignition, if necessary
 - Battery life indicator integrated into the unit for real-time updates on battery life; compatible with both AA and rechargeable batteries
 - Includes AA alkaline batteries to power approximately 600 connections
 - Rechargeable batteries from Milwaukee® or DEWALT® can be used to power approximately 1500 connections using a 4Ah battery
 - Battery adapters available for use with either Milwaukee® or DEWALT® rechargeable batteries (sold separately)
 - High temperature lead with single molded insert into the unit keeps the most-often replaced component of ignition systems more securely attached and reliable
 - Easy-to-use alligator clip design of the termination clearly shows a positive connection in the viewing window
 
Specifications
Брошюра
Пример из жизни
Руководство по установке / Инструкция
Certifications
        CE, ERICO Cadweld Plus Impulse 
      
      
              
          English
        
      
          
      2014/30/EU, EMC Directive
    
      
        DoC, ERICO Cadweld 
      
      
              
          English
        
      
          
      EN IEC 62561-1:2017
    
      


- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.